IESNA:LM-63-2002
[TEST]P1594653
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-HI-3000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, HI lumen, 3000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]59744
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 379.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
40271.2 40271.2 40214 40194.3 40246.8 40246.8 40194.3 40194.3 40233.7 40220.6
40220.6 40220.6 40207.4 40253.4 40253.4 40200.9 40200.9 40253.4 40233.7 40227.1
40240.3 40240.3 40240.3 40253.4 40220.6 40220.6 40279.7 40279.7 40240.3 40260
40273.1 40266.6 40273.1 40266.6 40253.4 40299.4 40299.4 40253.4 40253.4 40299.4
40286.3 40286.3 40286.3 40279.7 40286.3 40306 40266.6 40266.6 40319.1 40286.3
40273.1 40279.7 40286.3 40279.7 40292.8 40246.8 40246.8 40299.4 40299.4 40246.9
40246.9 40260 40220.6 40227.2 40174.6 40174.6 40168 40168 40049.8 40049.8
40023.5 39911.8 39911.8 39787 39773.8 39642.4 39649 39412.5 39412.5 39235.1
38978.9 38939.5 38676.7 38643.8 38321.9 38289 37829.1 37829.1 37369.3 37369.3
36745.1 36259 36127.6 35562.6 35391.7 34807 34609.9 33821.5 33821.5 32895.2
32895.2 31975.4 31259.3 30911.1 30181.9 29781.1 28611.7 28611.7 27363.4 27363.4
26128.3 25405.6 24807.7 24131 23526.6 22869.6 22238.9 20938.1 20938.1 19676.7
19676.7 18375.8 17863.4 17127.6 16621.7 15866.2 15380 14637.6 13441.9 13441.9
12259.3 11838.9 11155.6 10768 10111 9743.1 9118.9 8218.9 8218.9 7371.4
7371.4 6583 6339.9 5840.6 5630.4 5150.8 4966.8 4500.3 3889.3 3889.3
3337.5 3337.5 2838.2 2752.8 2398 2312.6 1997.2 1951.2 1668.7 1366.5
1366.5 1110.3 1084 886.9 867.2 696.4 683.3 545.3 413.9 413.9
315.4 315.4 223.4 223.4 177.4 177.4 124.8 124.8 85.4 52.6
52.6 32.8 32.8 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40430.8 40457.1 40457.1 40437.4 40437.4 40398 40411.1 40404.5
40384.8 40319.1 40332.3 40319.1 40233.7 40233.7 40168 40168 40128.6 40095.7
40023.5 40016.9 39984.1 39924.9 39852.7 39760.7 39708.1 39675.3 39603 39511
39497.9 39451.9 39451.9 39261.4 39136.6 39136.6 38992 38860.6 38775.2 38702.9
38702.9 38584.7 38374.5 38275.9 38183.9 37908 37908 37632.1 37632.1 37336.4
37126.2 36942.2 36758.3 36594 36344.4 36134.1 35693.9 35693.9 35188.1 34839.9
34563.9 34196 33939.8 33499.6 33190.8 32389.3 32389.3 31456.4 31456.4 30378.9
29597.1 29183.2 28250.3 27744.4 26680.1 26161.1 24308.4 24308.4 22298 22298
18152.5 18152.5 17232.7 17232.7 16188.1 14867.6 12548.4 11287 10452.6 9368.6
8816.7 7338.5 7338.5 6024.5 6024.5 4756.6 3744.8 3580.6 2851.3 2719.9
2253.5 2253.5 2036.7 1957.8 1773.9 1773.9 1649 1589.9 1543.9 1497.9
1458.5 1379.7 1379.7 1300.8 1300.8 1241.7 1241.7 1189.1 1156.3 1162.9
1143.2 1130 1103.7 1103.7 1090.6 1090.6 1077.5 1077.5 1077.5 1070.9
1070.9 1116.9 1116.9 1222 1222 1327.1 1327.1 1379.7 1405.9 1333.7
1346.8 1268 1202.3 1202.3 1182.6 1182.6 1143.2 1143.2 1169.4 1208.9
1176 1051.2 1018.3 886.9 886.9 795 762.1 722.7 676.7 611
584.7 545.3 466.5 466.5 394.2 394.2 321.9 321.9 236.5 184
177.4 118.3 118.3 78.8 78.8 46 13.1 13.1 13.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40181.2 40122 40122 40056.3 40056.3 39997.2 39997.2 39885.5
39885.5 39813.2 39609.6 39609.6 39497.9 39497.9 39313.9 39313.9 39084 39084
38906.6 38584.7 38584.7 38361.3 38361.3 38052.5 38052.5 37980.3 37730.6 37395.5
37395.5 36975.1 36580.9 36580.9 36081.6 36081.6 35582.3 35582.3 35023.8 35023.8
34380 34380 33742.7 32954.3 32954.3 32152.8 32152.8 31252.7 31252.7 30254.1
30254.1 29209.5 27994.1 27994.1 26739.3 26739.3 25307 25307 23756.5 23756.5
22074.7 22074.7 20169.4 18073.6 18073.6 15780.8 15780.8 13435.3 13435.3 10991.4
10991.4 8691.9 8691.9 6714.4 5117.9 5117.9 3895.9 3895.9 3048.4 3048.4
2575.4 2575.4 2273.2 2108.9 2108.9 1997.2 1997.2 1925 1925 1865.8
1865.8 1852.7 1852.7 1819.8 1787 1787 1773.9 1773.9 1773.9 1773.9
1793.6 1793.6 1813.3 1800.1 1813.3 1754.1 1754.1 1681.9 1681.9 1609.6
1609.6 1557.1 1530.8 1504.5 1471.6 1471.6 1438.8 1438.8 1412.5 1412.5
1379.7 1379.7 1360 1360 1320.5 1281.1 1281.1 1248.3 1248.3 1189.1
1189.1 1143.2 1143.2 1103.7 1077.5 1077.5 1031.5 1031.5 998.6 998.6
959.2 959.2 886.9 886.9 814.7 768.7 768.7 689.8 689.8 604.4
604.4 532.2 532.2 486.2 486.2 420.5 308.8 308.8 262.8 262.8
223.4 223.4 151.1 151.1 105.1 85.4 85.4 52.6 52.6 32.8
32.8 19.7 19.7 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40391.4 40391.4 40312.6 40325.7 40240.3 40240.3 40115.5 40115.5
39964.3 39872.4 39787 39583.3 39583.3 39366.5 39366.5 39116.8 39116.8 38834.3
38663.5 38427 38210.2 38210.2 37848.9 37638.6 37402.1 37191.9 36948.8 36692.6
36449.5 35897.6 35588.8 35299.8 34931.9 34596.8 34235.4 33900.4 33466.8 33085.7
32632.4 32218.5 31259.3 30694.3 30201.6 29603.7 29091.3 28388.3 27816.7 27074.3
26463.3 24945.7 24945.7 23244.1 22120.7 21378.3 20116.9 19282.5 17948.8 17081.6
15767.6 14815 12528.7 11411.8 10373.8 9394.9 8363.4 7561.9 6615.8 6103.4
5229.6 4920.8 4112.7 3258.6 3147 2700.2 2627.9 2391.4 2338.9 2220.6
2220.6 2141.8 2128.6 2128.6 2115.5 2115.5 2108.9 2089.2 2089.2 2049.8
2062.9 2010.4 2016.9 1984.1 1964.4 1938.1 1931.5 1892.1 1879 1839.6
1839.6 1839.6 1813.3 1806.7 1767.3 1741 1734.4 1714.7 1708.2 1695
1675.3 1655.6 1642.5 1609.6 1609.6 1570.2 1557.1 1524.2 1511.1 1478.2
1471.6 1458.5 1425.7 1419.1 1399.4 1399.4 1379.7 1340.2 1300.8 1281.1
1254.8 1228.6 1222 1202.3 1182.6 1143.2 1130 1097.2 1084 1064.3
1051.2 1031.5 1005.2 978.9 873.8 808.1 788.4 768.7 650.4 611
519 512.4 479.6 446.7 427 354.8 341.6 302.2 289.1 236.5
203.7 170.8 151.1 138 92 92 59.1 46 39.4 32.8
26.3 26.3 13.1 13.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40056.3 39970.9 39911.8 39911.8 39872.4 39892.1 39767.3 39773.8
39287.7 39313.9 39313.9 39294.2 39294.2 39287.7 39116.8 39084 38860.6 38860.6
38630.7 38630.7 38341.6 38341.6 38078.8 37829.2 37730.6 37494.1 37415.3 37021.1
37021.1 36587.5 36587.5 36449.5 36153.8 35621.7 35253.8 35083 34458.8 34458.8
33788.7 33788.7 33072.6 33072.6 32251.4 30760 30451.2 30451.2 30070.2 29676
29676 28572.2 27836.4 27330.5 26535.6 26010 25136.2 23585.7 23585.7 21903.9
21154.9 20038 19203.6 18099.9 17160.4 16135.5 14092.3 14092.3 11983.4 10538
9874.5 8416 7949.5 6635.5 6385.9 5216.5 5078.5 3955 3955 3087.8
2614.8 2601.7 2325.7 2319.2 2154.9 2141.8 2043.2 1951.2 1944.7 1944.7
1879 1859.3 1865.8 1852.7 1859.3 1846.1 1852.7 1839.6 1839.6 1819.8
1833 1793.6 1813.3 1773.9 1780.4 1760.7 1747.6 1727.9 1668.7 1668.7
1576.8 1543.9 1524.2 1504.5 1504.5 1497.9 1491.4 1471.6 1465.1 1419.1
1399.4 1373.1 1373.1 1346.8 1320.5 1287.7 1281.1 1261.4 1235.1 1235.1
1202.3 1162.9 1143.2 1116.9 1084 1070.9 1044.6 1031.5 998.6 965.8
965.8 913.2 886.9 860.6 821.2 755.5 735.8 670.1 604.4 604.4
565 538.7 512.4 492.7 433.6 387.6 348.2 308.8 262.8 243.1
243.1 203.7 170.8 164.2 111.7 105.1 85.4 72.3 59.1 59.1
39.4 39.4 26.3 19.7 19.7 6.6 6.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40306 40299.4 40325.7 40299.4 40266.6 40253.4 40214 40253.4
40174.6 40154.9 40135.2 40148.3 40056.3 40056.3 39990.6 39924.9 39944.6 39859.2
39806.7 39760.7 39773.8 39662.1 39635.9 39576.7 39530.7 39419.1 39320.5 39254.8
39176 39169.4 39024.9 38952.6 38873.8 38827.8 38624.1 38505.8 38420.4 38282.5
38243.1 38065.7 37822.6 37822.6 37743.7 37540.1 37435 37113 36896.2 36784.5
36541.5 36357.5 36140.7 35989.6 35687.4 35477.1 34984.4 34984.4 34426 34090.9
33782.1 33420.8 33138.3 32691.5 32310.5 31876.9 31476.1 30484.1 29919.1 29360.6
28729.9 28125.5 27389.7 26627.6 25826 24972 23993.1 23007.6 20773.8 19545.3
18211.6 17015.9 15531.1 14447.1 13028 11963.7 10544.6 8048.1 8048.1 5873.4
5071.9 4309.8 3836.8 3350.6 3107.5 2726.5 2595.1 2325.7 2089.2 2036.7
1905.3 1859.3 1754.1 1708.2 1622.8 1576.8 1511.1 1465.1 1405.9 1314
1281.1 1241.7 1208.9 1182.6 1162.9 1136.6 1123.4 1103.7 1123.4 1123.4
1143.2 1136.6 1136.6 1136.6 1149.7 1143.2 1136.6 1143.2 1110.3 1097.2
1097.2 1084 1084 1097.2 1110.3 1182.6 1215.4 1346.8 1373.1 1399.4
1419.1 1425.7 1340.2 1261.4 1176 1097.2 985.5 985.5 978.9 978.9
952.6 926.3 847.5 808.1 788.4 768.7 749 709.5 676.7 643.8
565 519 446.7 394.2 361.3 308.8 262.8 216.8 177.4 151.1
124.8 46 32.8 19.7 6.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40214 40194.3 40246.8 40246.8 40194.3 40194.3 40233.7 40220.6
40220.6 40220.6 40207.4 40253.4 40253.4 40200.9 40200.9 40253.4 40233.7 40227.1
40240.3 40240.3 40240.3 40253.4 40220.6 40220.6 40279.7 40279.7 40240.3 40260
40273.1 40266.6 40273.1 40266.6 40253.4 40299.4 40299.4 40253.4 40253.4 40299.4
40286.3 40286.3 40286.3 40279.7 40286.3 40306 40266.6 40266.6 40319.1 40286.3
40273.1 40279.7 40286.3 40279.7 40292.8 40246.8 40246.8 40299.4 40299.4 40246.9
40246.9 40260 40220.6 40227.2 40174.6 40174.6 40168 40168 40049.8 40049.8
40023.5 39911.8 39911.8 39787 39773.8 39642.4 39649 39412.5 39412.5 39235.1
38978.9 38939.5 38676.7 38643.8 38321.9 38289 37829.1 37829.1 37369.3 37369.3
36745.1 36259 36127.6 35562.6 35391.7 34807 34609.9 33821.5 33821.5 32895.2
32895.2 31975.4 31259.3 30911.1 30181.9 29781.1 28611.7 28611.7 27363.4 27363.4
26128.3 25405.6 24807.7 24131 23526.6 22869.6 22238.9 20938.1 20938.1 19676.7
19676.7 18375.8 17863.4 17127.6 16621.7 15866.2 15380 14637.6 13441.9 13441.9
12259.3 11838.9 11155.6 10768 10111 9743.1 9118.9 8218.9 8218.9 7371.4
7371.4 6583 6339.9 5840.6 5630.4 5150.8 4966.8 4500.3 3889.3 3889.3
3337.5 3337.5 2838.2 2752.8 2398 2312.6 1997.2 1951.2 1668.7 1366.5
1366.5 1110.3 1084 886.9 867.2 696.4 683.3 545.3 413.9 413.9
315.4 315.4 223.4 223.4 177.4 177.4 124.8 124.8 85.4 52.6
52.6 32.8 32.8 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40430.8 40457.1 40457.1 40437.4 40437.4 40398 40411.1 40404.5
40384.8 40319.1 40332.3 40319.1 40233.7 40233.7 40168 40168 40128.6 40095.7
40023.5 40016.9 39984.1 39924.9 39852.7 39760.7 39708.1 39675.3 39603 39511
39497.9 39451.9 39451.9 39261.4 39136.6 39136.6 38992 38860.6 38775.2 38702.9
38702.9 38584.7 38374.5 38275.9 38183.9 37908 37908 37632.1 37632.1 37336.4
37126.2 36942.2 36758.3 36594 36344.4 36134.1 35693.9 35693.9 35188.1 34839.9
34563.9 34196 33939.8 33499.6 33190.8 32389.3 32389.3 31456.4 31456.4 30378.9
29597.1 29183.2 28250.3 27744.4 26680.1 26161.1 24308.4 24308.4 22298 22298
18152.5 18152.5 17232.7 17232.7 16188.1 14867.6 12548.4 11287 10452.6 9368.6
8816.7 7338.5 7338.5 6024.5 6024.5 4756.6 3744.8 3580.6 2851.3 2719.9
2253.5 2253.5 2036.7 1957.8 1773.9 1773.9 1649 1589.9 1543.9 1497.9
1458.5 1379.7 1379.7 1300.8 1300.8 1241.7 1241.7 1189.1 1156.3 1162.9
1143.2 1130 1103.7 1103.7 1090.6 1090.6 1077.5 1077.5 1077.5 1070.9
1070.9 1116.9 1116.9 1222 1222 1327.1 1327.1 1379.7 1405.9 1333.7
1346.8 1268 1202.3 1202.3 1182.6 1182.6 1143.2 1143.2 1169.4 1208.9
1176 1051.2 1018.3 886.9 886.9 795 762.1 722.7 676.7 611
584.7 545.3 466.5 466.5 394.2 394.2 321.9 321.9 236.5 184
177.4 118.3 118.3 78.8 78.8 46 13.1 13.1 13.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40181.2 40122 40122 40056.3 40056.3 39997.2 39997.2 39885.5
39885.5 39813.2 39609.6 39609.6 39497.9 39497.9 39313.9 39313.9 39084 39084
38906.6 38584.7 38584.7 38361.3 38361.3 38052.5 38052.5 37980.3 37730.6 37395.5
37395.5 36975.1 36580.9 36580.9 36081.6 36081.6 35582.3 35582.3 35023.8 35023.8
34380 34380 33742.7 32954.3 32954.3 32152.8 32152.8 31252.7 31252.7 30254.1
30254.1 29209.5 27994.1 27994.1 26739.3 26739.3 25307 25307 23756.5 23756.5
22074.7 22074.7 20169.4 18073.6 18073.6 15780.8 15780.8 13435.3 13435.3 10991.4
10991.4 8691.9 8691.9 6714.4 5117.9 5117.9 3895.9 3895.9 3048.4 3048.4
2575.4 2575.4 2273.2 2108.9 2108.9 1997.2 1997.2 1925 1925 1865.8
1865.8 1852.7 1852.7 1819.8 1787 1787 1773.9 1773.9 1773.9 1773.9
1793.6 1793.6 1813.3 1800.1 1813.3 1754.1 1754.1 1681.9 1681.9 1609.6
1609.6 1557.1 1530.8 1504.5 1471.6 1471.6 1438.8 1438.8 1412.5 1412.5
1379.7 1379.7 1360 1360 1320.5 1281.1 1281.1 1248.3 1248.3 1189.1
1189.1 1143.2 1143.2 1103.7 1077.5 1077.5 1031.5 1031.5 998.6 998.6
959.2 959.2 886.9 886.9 814.7 768.7 768.7 689.8 689.8 604.4
604.4 532.2 532.2 486.2 486.2 420.5 308.8 308.8 262.8 262.8
223.4 223.4 151.1 151.1 105.1 85.4 85.4 52.6 52.6 32.8
32.8 19.7 19.7 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40391.4 40391.4 40312.6 40325.7 40240.3 40240.3 40115.5 40115.5
39964.3 39872.4 39787 39583.3 39583.3 39366.5 39366.5 39116.8 39116.8 38834.3
38663.5 38427 38210.2 38210.2 37848.9 37638.6 37402.1 37191.9 36948.8 36692.6
36449.5 35897.6 35588.8 35299.8 34931.9 34596.8 34235.4 33900.4 33466.8 33085.7
32632.4 32218.5 31259.3 30694.3 30201.6 29603.7 29091.3 28388.3 27816.7 27074.3
26463.3 24945.7 24945.7 23244.1 22120.7 21378.3 20116.9 19282.5 17948.8 17081.6
15767.6 14815 12528.7 11411.8 10373.8 9394.9 8363.4 7561.9 6615.8 6103.4
5229.6 4920.8 4112.7 3258.6 3147 2700.2 2627.9 2391.4 2338.9 2220.6
2220.6 2141.8 2128.6 2128.6 2115.5 2115.5 2108.9 2089.2 2089.2 2049.8
2062.9 2010.4 2016.9 1984.1 1964.4 1938.1 1931.5 1892.1 1879 1839.6
1839.6 1839.6 1813.3 1806.7 1767.3 1741 1734.4 1714.7 1708.2 1695
1675.3 1655.6 1642.5 1609.6 1609.6 1570.2 1557.1 1524.2 1511.1 1478.2
1471.6 1458.5 1425.7 1419.1 1399.4 1399.4 1379.7 1340.2 1300.8 1281.1
1254.8 1228.6 1222 1202.3 1182.6 1143.2 1130 1097.2 1084 1064.3
1051.2 1031.5 1005.2 978.9 873.8 808.1 788.4 768.7 650.4 611
519 512.4 479.6 446.7 427 354.8 341.6 302.2 289.1 236.5
203.7 170.8 151.1 138 92 92 59.1 46 39.4 32.8
26.3 26.3 13.1 13.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40056.3 39970.9 39911.8 39911.8 39872.4 39892.1 39767.3 39773.8
39287.7 39313.9 39313.9 39294.2 39294.2 39287.7 39116.8 39084 38860.6 38860.6
38630.7 38630.7 38341.6 38341.6 38078.8 37829.2 37730.6 37494.1 37415.3 37021.1
37021.1 36587.5 36587.5 36449.5 36153.8 35621.7 35253.8 35083 34458.8 34458.8
33788.7 33788.7 33072.6 33072.6 32251.4 30760 30451.2 30451.2 30070.2 29676
29676 28572.2 27836.4 27330.5 26535.6 26010 25136.2 23585.7 23585.7 21903.9
21154.9 20038 19203.6 18099.9 17160.4 16135.5 14092.3 14092.3 11983.4 10538
9874.5 8416 7949.5 6635.5 6385.9 5216.5 5078.5 3955 3955 3087.8
2614.8 2601.7 2325.7 2319.2 2154.9 2141.8 2043.2 1951.2 1944.7 1944.7
1879 1859.3 1865.8 1852.7 1859.3 1846.1 1852.7 1839.6 1839.6 1819.8
1833 1793.6 1813.3 1773.9 1780.4 1760.7 1747.6 1727.9 1668.7 1668.7
1576.8 1543.9 1524.2 1504.5 1504.5 1497.9 1491.4 1471.6 1465.1 1419.1
1399.4 1373.1 1373.1 1346.8 1320.5 1287.7 1281.1 1261.4 1235.1 1235.1
1202.3 1162.9 1143.2 1116.9 1084 1070.9 1044.6 1031.5 998.6 965.8
965.8 913.2 886.9 860.6 821.2 755.5 735.8 670.1 604.4 604.4
565 538.7 512.4 492.7 433.6 387.6 348.2 308.8 262.8 243.1
243.1 203.7 170.8 164.2 111.7 105.1 85.4 72.3 59.1 59.1
39.4 39.4 26.3 19.7 19.7 6.6 6.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40306 40299.4 40325.7 40299.4 40266.6 40253.4 40214 40253.4
40174.6 40154.9 40135.2 40148.3 40056.3 40056.3 39990.6 39924.9 39944.6 39859.2
39806.7 39760.7 39773.8 39662.1 39635.9 39576.7 39530.7 39419.1 39320.5 39254.8
39176 39169.4 39024.9 38952.6 38873.8 38827.8 38624.1 38505.8 38420.4 38282.5
38243.1 38065.7 37822.6 37822.6 37743.7 37540.1 37435 37113 36896.2 36784.5
36541.5 36357.5 36140.7 35989.6 35687.4 35477.1 34984.4 34984.4 34426 34090.9
33782.1 33420.8 33138.3 32691.5 32310.5 31876.9 31476.1 30484.1 29919.1 29360.6
28729.9 28125.5 27389.7 26627.6 25826 24972 23993.1 23007.6 20773.8 19545.3
18211.6 17015.9 15531.1 14447.1 13028 11963.7 10544.6 8048.1 8048.1 5873.4
5071.9 4309.8 3836.8 3350.6 3107.5 2726.5 2595.1 2325.7 2089.2 2036.7
1905.3 1859.3 1754.1 1708.2 1622.8 1576.8 1511.1 1465.1 1405.9 1314
1281.1 1241.7 1208.9 1182.6 1162.9 1136.6 1123.4 1103.7 1123.4 1123.4
1143.2 1136.6 1136.6 1136.6 1149.7 1143.2 1136.6 1143.2 1110.3 1097.2
1097.2 1084 1084 1097.2 1110.3 1182.6 1215.4 1346.8 1373.1 1399.4
1419.1 1425.7 1340.2 1261.4 1176 1097.2 985.5 985.5 978.9 978.9
952.6 926.3 847.5 808.1 788.4 768.7 749 709.5 676.7 643.8
565 519 446.7 394.2 361.3 308.8 262.8 216.8 177.4 151.1
124.8 46 32.8 19.7 6.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
40271.2 40271.2 40214 40194.3 40246.8 40246.8 40194.3 40194.3 40233.7 40220.6
40220.6 40220.6 40207.4 40253.4 40253.4 40200.9 40200.9 40253.4 40233.7 40227.1
40240.3 40240.3 40240.3 40253.4 40220.6 40220.6 40279.7 40279.7 40240.3 40260
40273.1 40266.6 40273.1 40266.6 40253.4 40299.4 40299.4 40253.4 40253.4 40299.4
40286.3 40286.3 40286.3 40279.7 40286.3 40306 40266.6 40266.6 40319.1 40286.3
40273.1 40279.7 40286.3 40279.7 40292.8 40246.8 40246.8 40299.4 40299.4 40246.9
40246.9 40260 40220.6 40227.2 40174.6 40174.6 40168 40168 40049.8 40049.8
40023.5 39911.8 39911.8 39787 39773.8 39642.4 39649 39412.5 39412.5 39235.1
38978.9 38939.5 38676.7 38643.8 38321.9 38289 37829.1 37829.1 37369.3 37369.3
36745.1 36259 36127.6 35562.6 35391.7 34807 34609.9 33821.5 33821.5 32895.2
32895.2 31975.4 31259.3 30911.1 30181.9 29781.1 28611.7 28611.7 27363.4 27363.4
26128.3 25405.6 24807.7 24131 23526.6 22869.6 22238.9 20938.1 20938.1 19676.7
19676.7 18375.8 17863.4 17127.6 16621.7 15866.2 15380 14637.6 13441.9 13441.9
12259.3 11838.9 11155.6 10768 10111 9743.1 9118.9 8218.9 8218.9 7371.4
7371.4 6583 6339.9 5840.6 5630.4 5150.8 4966.8 4500.3 3889.3 3889.3
3337.5 3337.5 2838.2 2752.8 2398 2312.6 1997.2 1951.2 1668.7 1366.5
1366.5 1110.3 1084 886.9 867.2 696.4 683.3 545.3 413.9 413.9
315.4 315.4 223.4 223.4 177.4 177.4 124.8 124.8 85.4 52.6
52.6 32.8 32.8 13.1 13.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
